SCDS196J May 2005 – September 2019 TS5A23166
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | TA | V+ | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
Dynamic | |||||||||
tON | Turnon time | VCOM = V+,
RL = 50 Ω, |
CL = 35 pF,
see Figure 15 |
25°C | 1.8 V | 3 | 9 | 18 | ns |
Full | 1.65 V to
1.95 V |
1 | 20 | ||||||
tOFF | Turnoff time | VCOM = V+,
RL = 50 Ω, |
CL = 35 pF,
see Figure 15 |
25°C | 1.8 V | 5 | 10 | 15.5 | ns |
Full | 1.65 V to
1.95 V |
4 | 18.5 |