SCDS195C MAY 2005 – March 2019 TS5A23167
PRODUCTION DATA.
PARAMETER | SYMBOL | TEST CONDITIONS | TA | V+ | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|---|
Dynamic | |||||||||
Turn-on time | tON | VCOM = V+,
RL = 50 Ω, |
CL = 35 pF,
See Figure 17 |
25°C | 2.5 V | 2 | 6 | 10 | ns |
Full | 2.3 V to 2.7 V | 1 | 12 | ||||||
Turn-off time | tOFF | VCOM = V+,
RL = 50 Ω, |
CL = 35 pF,
See Figure 17 |
25°C | 2.5 V | 4.5 | 8 | 12.5 | ns |
Full | 2.3 V to 2.7 V | 3 | 15 | ||||||
Charge injection | QC | VGEN = 0,
RGEN = 0, |
CL = 1 nF,
See Figure 21 |
25°C | 2.5 V | 4 | pC | ||
NC
OFF capacitance |
CNC(OFF) | VNC = V+ or GND,
Switch OFF, |
See Figure 16 | 25°C | 2.5 V | 19.5 | pF | ||
COM
OFF capacitance |
CCOM(OFF) | VCOM = V+ or GND,
Switch OFF, |
See Figure 16 | 25°C | 2.5 V | 18.5 | pF | ||
NC
ON capacitance |
CNC(ON) | VNC = V+ or GND,
Switch ON, |
See Figure 16 | 25°C | 2.5 V | 36.5 | pF | ||
COM
ON capacitance |
CCOM(ON) | VCOM = V+ or GND,
Switch ON, |
See Figure 16 | 25°C | 2.5 V | 36.5 | pF | ||
Digital input
capacitance |
CI | VI = V+ or GND, | See Figure 16 | 25°C | 2.5 V | 2 | pF | ||
Bandwidth | BW | RL = 50 Ω,
Switch ON, |
See Figure 18 | 25°C | 2.5 V | 150 | MHz | ||
OFF isolation | OISO | RL = 50 Ω,
f = 1 MHz, |
Switch OFF,
See Figure 19 |
25°C | 2.5 V | –62 | dB | ||
Crosstalk | XTALK | RL = 50 Ω,
f = 1 MHz, |
Switch ON,
See Figure 20 |
25°C | 3.3 V | –85 | dB | ||
Total harmonic
distortion |
THD | RL = 600 Ω,
CL = 50 pF, |
f = 20 Hz to 20 kHz,
See Figure 22 |
25°C | 2.5 V | 0.02 | % | ||
Supply | |||||||||
Positive supply
current |
I+ | VI = V+ or GND, | Switch ON or OFF | 25°C | 2.7 V | 0.001 | 0.02 | μA | |
Full | 0.25 |