SCDS195C MAY 2005 – March 2019 TS5A23167
PRODUCTION DATA.
The TS5A23167 is a dual single-pole single-throw (SPST) analog switch that is designed to operate from 1.65 V to 5.5 V. The device offers a low ON-state resistance. The device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications. Table 2 shows the descriptions of each parameter specified in the datasheet.