SCDS336C November 2012 – October 2016 TS5A3159-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
TI recommends to keep signal lines as short as possible. Incorporation of microstrip or stripline techniques is also recommended when signal lines are greater than 1 inch in length. These traces must be designed with a characteristic impedance of either 50 Ω or 75 Ω, as required by the application. Do not place this device too close to high voltage switching components, as they may cause interference.