The TS5A3159A device is a single-pole double-throw (SPDT) analog switch that is designed to operate from 1.65 V to 5.5 V. The device offers low on-state resistance and excellent ON-state resistance matching with the break-before-make feature, to prevent signal distortion during the transferring of a signal from one channel to another. The device has an excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TS5A3159ADBVR | SOT-23 (6) | 2.90 mm × 1.60 mm |
TS5A3159ADCKR | SC70 (6) | 2.00 mm × 1.25 mm |
TS5A3159AYZPR | DSBGA (6) | 1.41 mm × 0.91 mm |