6.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1)(2) | MIN | MAX | UNIT |
V+ |
Supply voltage(3) |
–0.5 |
6.5 |
V |
VNO, VNC, VCOM |
Analog voltage(3)(4)(5) |
–0.5 |
V+ + 0.5 |
V |
IK |
Analog port diode current |
VNC, VNO, VCOM < 0 |
–50 |
| mA |
INO, INC, ICOM |
ON-state switch current |
VNO, VNC, VCOM = 0 to V+ |
–200 |
200 |
mA |
ON-state peak switch current(6) |
–400 |
400 |
mA |
VI |
Digital input voltage(3)(4) |
–0.5 |
6.5 |
V |
IIK |
Digital input clamp current |
VI < 0 |
–50 |
| mA |
I+ |
Continuous current through V+ |
| 100 |
mA |
IGND |
Continuous current through GND |
–100 |
100 |
mA |
TA |
Absolute maximum operating temperature(7) |
DBV or DCK package |
| 150 |
°C |
YZP package |
| 125 |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) The algebraic convention, whereby the most negative value is a minimum and the most positive value is a maximum.
(3) All voltages are with respect to ground, unless otherwise specified.
(4) The input and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.
(5) This value is limited to 5.5 V maximum.
(6) Pulse at 1-ms duration <10% duty cycle.
(7) The lifetime of the device will be reduced if the device operates continually at this temperature.