SCDS216E OCTOBER 2005 – November 2017 TS5A3160
PRODUCTION DATA.
The TS5A3160 device is a single-pole double-throw (SPDT) analog switch that is designed to operate from 1.65 V to 5.5 V. The device offers a low ON-state resistance and an excellent channel-to-channel ON-state resistance matching. The device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TS5A3160DBV | SOT-23 (6) | 2.90 mm × 1.60 mm |
TS5A3160DCK | SC70 (6) | 2.00 mm × 1.25 mm |