SCDS186E FEBRUARY 2005 – February 2018 TS5A3166
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | TA | V+ | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|---|
Analog Switch | ||||||||||
VCOM, VNO |
Analog signal range | 0 | V+ | V | ||||||
rpeak | Peak ON resistance | 0 ≤ VNO ≤ V+, ICOM = –100 mA, |
Switch ON, see Figure 13 |
25°C | 4.5 V | 0.8 | 1.1 | Ω | ||
Full | 1.2 | |||||||||
ron | ON-state resistance | VNO = 2.5 V, ICOM = –100 mA, |
Switch ON, see Figure 13 |
25°C | 4.5 V | 0.7 | 0.9 | Ω | ||
Full | 1 | |||||||||
ron(flat) | ON-state resistance flatness |
0 ≤ VNO ≤ V+, ICOM = –100 mA, |
Switch ON, see Figure 13 |
25°C | 4.5 V | 0.15 | Ω | |||
VNO = 1 V, 1.5 V, 2.5 V, ICOM = –100 mA, |
25°C | 0.09 | 0.15 | |||||||
Full | 0.15 | |||||||||
INO(OFF) | NO OFF leakage current |
VNO = 1 V, VCOM = 4.5 V, or VNO = 4.5 V, VCOM = 1 V, |
Switch OFF, see Figure 14 |
25°C | 5.5 V | –20 | 4 | 20 | nA | |
Full | –100 | 100 | ||||||||
INO(PWROFF) | VNO = 0 to 5.5 V, VCOM = 5.5 V to 0, |
25°C | 0 V | –5 | 0.4 | 5 | μA | |||
Full | –15 | 15 | ||||||||
ICOM(OFF) | COM OFF leakage current |
VCOM = 1 V, VNO = 4.5 V, or VCOM = 4.5 V, VNO = 1 V, |
Switch OFF, see Figure 14 |
25°C | 5.5 V | –20 | 4 | 20 | nA | |
Full | –100 | 100 | ||||||||
ICOM(PWROFF) | VCOM = 5.5 V to 0, VNO = 0 to 5.5 V, |
25°C | 0 V | –5 | 0.4 | 5 | μA | |||
Full | –15 | 15 | ||||||||
INO(ON) | NO ON leakage current |
VNO = 1 V, VCOM = Open, or VNO = 4.5 V, VCOM = Open, |
Switch ON, see Figure 15 |
25°C | 5.5 V | –2 | 0.3 | 2 | nA | |
Full | –20 | 20 | ||||||||
ICOM(ON) | COM ON leakage current |
VCOM = 1 V, VNO = Open, or VCOM = 4.5 V, VNO = Open, |
Switch ON, see Figure 15 |
25°C | 5.5 V | –2 | 0.3 | 2 | nA | |
Full | –20 | 20 | ||||||||
Digital Control Inputs (IN) | ||||||||||
VIH | Input logic high | Full | 2.4 | 5.5 | V | |||||
VIL | Input logic low | Full | 0 | 0.8 | V | |||||
IIH, IIL | Input leakage current |
VI = 5.5 V or 0 | 25°C | 5.5 V | –2 | 0.3 | 2 | nA | ||
Full | –20 | 20 | ||||||||
Dynamic | ||||||||||
tON | Turnon time | VCOM = V+, RL = 50 Ω, |
CL = 35 pF, see Figure 17 |
25°C | 5 V | 2.5 | 4.5 | 7 | ns | |
Full | 4.5 V to 5.5 V |
1.5 | 7.5 | |||||||
tOFF | Turnoff time | VCOM = V+, RL = 50 Ω, |
CL = 35 pF, see Figure 17 |
25°C | 5 V | 6 | 9 | 11.5 | ns | |
Full | 4.5 V to 5.5 V |
4 | 12.5 | |||||||
QC | Charge injection | VGEN = 0, RGEN = 0 , |
CL = 1 nF, see Figure 20 |
25°C | 5 V | 1 | pC | |||
CNO(OFF) | NO OFF capacitance |
VNO = V+ or GND, Switch OFF, |
See Figure 16 | 25°C | 5 V | 19 | pF | |||
CCOM(OFF) | COM OFF capacitance |
VCOM = V+ or GND, Switch OFF, |
See Figure 16 | 25°C | 5 V | 18 | pF | |||
CNO(ON) | NO ON capacitance |
VNO = V+ or GND, Switch ON, |
See Figure 16 | 25°C | 5 V | 35.5 | pF | |||
CCOM(ON) | COM ON capacitance |
VCOM = V+ or GND, Switch ON, |
See Figure 16 | 25°C | 5 V | 35.5 | pF | |||
CI | Digital input capacitance |
VI = V+ or GND, | See Figure 16 | 25°C | 5 V | 2 | pF | |||
BW | Bandwidth | RL = 50 Ω, Switch ON, |
See Figure 18 | 25°C | 5 V | 200 | MHz | |||
OISO | OFF isolation | RL = 50 Ω, f = 1 MHz, |
Switch OFF, see Figure 19 |
25°C | 5 V | –64 | dB | |||
THD | Total harmonic distortion |
RL = 600 Ω, CL = 50 pF, |
f = 20 Hz to 20 kHz, see Figure 21 |
25°C | 5 V | 0.005% | ||||
Supply | ||||||||||
I+ | Positive supply current |
VI = V+ or GND, | Switch ON or OFF | 25°C | 5.5 V | 0.01 | 0.1 | μA | ||
Full | 0.5 |