SCDS186E FEBRUARY 2005 – February 2018 TS5A3166
PRODUCTION DATA.
The TS5A3166 is a single-pole single-throw (SPST) analog switch that is designed to operate from 1.65 V to
5.5 V. The device offers a low ON-state resistance. The device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications.