Refer to the PDF data sheet for device specific package drawings
The TS5A3167 is a bidirectional, single-channel, single-pole double-throw (SPDT) analog switch that is designed to operate from 1.65 V to 5.5 V. The TS5A3167 device offers a low ON-state resistance. The device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TS5A3167 | SOT-23 | 2.90 mm x 1.60 mm |
SC70 | 2.00 mm x 1.25 mm | |
DSBGA | 1.50 mm x 0.90 mm |