SCDS187C FEBRUARY 2005 – August 2018 TS5A3167
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range(3) | –0.5 | 6.5 | V | |
VNC
VCOM |
Analog voltage range(3)(4)(5) | –0.5 | VCC + 0.5 | V | |
IK | Analog port diode current | VNC, VCOM < 0 | –50 | mA | |
INC
ICOM |
On-state switch current | VNC, VCOM = 0 to VCC | –200 | 200 | mA |
On-state peak switch current(6) | –400 | 400 | |||
VI | Digital input voltage range(3)(4) | –0.5 | 6.5 | V | |
IIK | Digital clamp current | VI < 0 | –50 | mA | |
ICC | Continuous current through VCC | 100 | mA | ||
IGND | Continuous current through GND | –100 | mA | ||
Tstg | Storage temperature range | –65 | 150 | °C |