4 Revision History
Changes from B Revision (March 2017) to C Revision
- Changed the DSBGA Body Size From: 1.50 mm x 9.00 mm To: 1.50 mm x 0.90 mm in the Device Information tableGo
- Changed the YZP package pinout view From: Top View To: Bottom View Go
Changes from A Revision (October 2012) to B Revision
- Added the Device Information table, Pin Configuration and Functions, ESD Ratings, Recommended Operating Conditions, Thermal Information, Detailed Description, Feature Description, Device Functional Modes, Application and Implementation, Power Supply Recommendations, Layout, Device and Documentation SupportGo
- Removed ORDERING INFORMATION tableGo
Changes from * Revision (February 2005) to A Revision
- Updated ORDERING INFORMATION tableGo