SCDS177B OCTOBER 2004 – August 2018 TS5A3357
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
V+ | Supply voltage range(2) | –0.5 | 6.5 | V | |
VNO
VCOM |
Analog voltage range(2)(3)(4) | –0.5 | V+ + 0.5 | V | |
IK | Analog port diode current | VNO, VCOM < 0 or VNO, VCOM > V+ | –50 | 50 | mA |
INO
ICOM |
On-state switch current | VNO, VCOM = 0 to V+ | –100 | 100 | mA |
VI | Digital input voltage range(2)(3) | –0.5 | 6.5 | V | |
IIK | Digital input clamp current | VI < 0 | –50 | mA | |
I+ | Continuous current through V+ | 100 | mA | ||
IGND | Continuous current through GND | –100 | 100 | mA | |
Tstg | Storage temperature range | –65 | 150 | °C |