SCDS177B OCTOBER 2004 – August 2018 TS5A3357
PRODUCTION DATA.
PARAMETER | SYMBOL | TEST CONDITIONS | TA | V+ | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|---|
Analog Switch | |||||||||
Analog signal range | VCOM, VNO | 0 | V+ | V | |||||
Peak ON resistance | rpeak | 0 ≤ VNO ≤ V+,
ICOM = –8 mA, |
Switch ON,
See Figure 13 |
Full | 2.3 V | 50 | Ω | ||
ON-state resistance | ron | VNO = 0 V,
ICOM = 8 mA |
Switch ON,
See Figure 13 |
25°C | 2.3 V | 8 | 12 | Ω | |
Full | 12 | ||||||||
VNO = 2.3 V,
ICOM = –8 mA |
25°C | 11 | 30 | ||||||
Full | 30 | ||||||||
ON-state resistance
match between channels |
Δron | VNO = 1.8 V,
ICOM = –8 mA, |
Switch ON,
See Figure 13 |
25°C | 2.3 V | 0.3 | Ω | ||
ON-state
resistance flatness |
ron(flat) | 0 ≤ VNO ≤ V+,
ICOM = –8 mA, |
Switch ON,
See Figure 13 |
25°C | 2.5 V | 39 | Ω | ||
NO
OFF leakage current |
INO(OFF) | VNO = 0 to V+,
VCOM = V+ to 0 |
Switch OFF,
See Figure 14 |
25°C | 2.7 V | –0.1 | 0.1 | μA | |
Full | –1 | 1 | |||||||
COM
OFF leakage current |
ICOM(OFF) | VCOM = 0 to V+,
VNO = V+ to 0, |
Switch OFF,
See Figure 14 |
25°C | 2.7 V | –0.1 | 0.1 | μA | |
Full | –1 | 1 | |||||||
NO
ON leakage current |
INO(ON) | VNO = 0 to V+,
VCOM = V+ to 0, |
Switch ON,
See Figure 14 |
25°C | 2.7 V | –0.1 | 0.1 | μA | |
Full | –1 | 1 | |||||||
COM
ON leakage current |
ICOM(ON) | VNO = Open,
VCOM = 0 to V+, |
Switch ON,
See Figure 14 |
25°C | 2.7 V | –0.1 | 0.1 | μA | |
Full | –1 | 1 | |||||||
Digital Control Inputs (IN1, IN2)(2) | |||||||||
Input logic high | VIH | Full | V+ × 0.75 | 5.5 | V | ||||
Input logic low | VIL | Full | 0 | V+ × 0.25 | V | ||||
Input leakage
current |
IIH, IIL | VI = 5.5 V or 0 | 25°C | 2.7 V | 0.1 | μA | |||
Full | 1 | ||||||||
Dynamic | |||||||||
Turn-on time | tON | VNO = V+ or GND,
RL = 500 Ω, |
CL = 50 pF,
See Figure 16 |
25°C | 2.5 V | 3 | 15 | ns | |
Full | 2.3 V to 2.7 V | 3 | 16.5 | ||||||
Turn-off time | tOFF | VNO = V+ or GND,
RL = 500 Ω, |
CL = 50 pF,
See Figure 16 |
25°C | 2.5 V | 2 | 7.2 | ns | |
Full | 2.3 V to 2.7 V | 2 | 7.8 | ||||||
Break-before-
make time |
tBBM | VNO = V+,
RL = 50 Ω, |
CL = 50 pF,
See Figure 17 |
25°C | 2.5 V | 0.5 | ns | ||
Full | 2.3 V to 2.7 V | 0.5 | |||||||
Charge
injection |
QC | VGEN = 0,
CL = 0.1 nF, |
See Figure 21 | 25°C | 2.5 V | 1.15 | pC | ||
NO
OFF capacitance |
CNO(OFF) | VNO = V+ or GND,
Switch OFF, |
See Figure 15 | 25°C | 2.5 V | 4.5 | pF | ||
COM
OFF capacitance |
CCOM(OFF) | VNO = V+ or GND,
Switch OFF, |
See Figure 15 | 25°C | 2.5 V | 10.5 | pF | ||
NO
ON capacitance |
CNO(ON) | VNO = V+ or GND,
Switch ON, |
See Figure 15 | 25°C | 2.5 V | 17 | pF | ||
COM
ON capacitance |
CCOM(ON) | VCOM = V+ or GND,
Switch ON, |
See Figure 15 | 25°C | 2.5 V | 17 | pF | ||
Digital input
capacitance |
CI | VI = V+ or GND, | See Figure 15 | 25°C | 2.5 V | 3 | pF | ||
Bandwidth | BW | RL = 50 Ω,
Switch ON, |
See Figure 18 | 25°C | 2.3 V to 2.7 V | 320 | MHz | ||
OFF isolation | OISO | RL = 50 Ω,
f = 10 MHz, |
Switch OFF,
See Figure 19 |
25°C | 2.3 V to 2.7 V | –81 | dB | ||
Crosstalk | XTALK | RL = 50 Ω,
f = 10 MHz, |
Switch ON,
See Figure 20 |
25°C | 2.3 V to 2.7 V | –61 | dB | ||
Supply | |||||||||
Positive supply
current |
I+ | VI = V+ or GND, | Switch ON or OFF | 25°C | 2.7 V | 1 | μA | ||
Full | 10 |