Refer to the PDF data sheet for device specific package drawings
The TS5MP645 is a four data lane MIPI switch. This device is an optimized 10 channel (5 differential) single-pole, double-throw switch for use in high speed applications. The TS5MP645 is designed to facilitate multiple MIPI compliant devices to connect to a single CSI/DSI, C-PHY/D-PHY module.
The device has excellent bandwidth, low channel to channel skew with little signal degradation, and wide margins to compensate for layout losses. The low current consumption meets the need of low power applications.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TS5MP645 | DSBGA (YFP) | 2.42 mm x 2.42 mm |
Changes from A Revision (March 2018) to B Revision
Changes from * Revision (January 2018) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VDD | A1 | PWR | Power supply input |
GND | A2 | GND | Device Ground |
DA4N | A3 | I/O | Differential I/O |
DA4P | A4 | I/O | Differential I/O |
OE | A5 | I | Output enable (Active Low) |
SEL | A6 | I | Channel Select |
DB4N | B1 | I/O | Differential I/O |
DB4P | B2 | I/O | Differential I/O |
DA3N | B3 | I/O | Differential I/O |
DA3P | B4 | I/O | Differential I/O |
D4N | B5 | I/O | Differential I/O |
D4P | B6 | I/O | Differential I/O |
DB3N | C1 | I/O | Differential I/O |
DB3P | C2 | I/O | Differential I/O |
NC | C3 | - | No connect |
NC | C4 | - | No connect |
D3N | C5 | I/O | Differential I/O |
D3P | C6 | I/O | Differential I/O |
DB2N | D1 | I/O | Differential I/O |
DB2P | D2 | I/O | Differential I/O |
DA2N | D3 | I/O | Differential I/O |
DA2P | D4 | I/O | Differential I/O |
D2N | D5 | I/O | Differential I/O |
D2P | D6 | I/O | Differential I/O |
DB1N | E1 | I/O | Differential I/O |
DB1P | E2 | I/O | Differential I/O |
DA1N | E3 | I/O | Differential I/O |
DA1P | E4 | I/O | Differential I/O |
D1N | E5 | I/O | Differential I/O |
D1P | E6 | I/O | Differential I/O |
CLKBN | F1 | I/O | Differential I/O |
CLKBP | F2 | I/O | Differential I/O |
CLKAN | F3 | I/O | Differential I/O |
CLKAP | F4 | I/O | Differential I/O |
CLKN | F5 | I/O | Differential I/O |
CLKP | F6 | I/O | Differential I/O |