SCDS385B January 2018 – July 2018 TS5MP645
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The TS5MP645 has 1.8 V logic compatible digital inputs for switch control. Regardless of the VDD voltage the digital input thresholds remained fixed, allowing a 1.8 V processor GPIO to control the TS5MP645 without the need for an external translator. This saves both space and BOM cost.
An example setup for a system without a 1.8 V logic compatible input is shown in Figure 22. Here the supply mismatch between the process and its GPIO output and the supply to the switch require a translator.
With the 1.8 V logic compatibility in the TS5MP645, the translator is built in to the device so that the external components are no longer needed, simplifying the system design and overall cost.