SCDS385B January 2018 – July 2018 TS5MP645
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VDD | A1 | PWR | Power supply input |
GND | A2 | GND | Device Ground |
DA4N | A3 | I/O | Differential I/O |
DA4P | A4 | I/O | Differential I/O |
OE | A5 | I | Output enable (Active Low) |
SEL | A6 | I | Channel Select |
DB4N | B1 | I/O | Differential I/O |
DB4P | B2 | I/O | Differential I/O |
DA3N | B3 | I/O | Differential I/O |
DA3P | B4 | I/O | Differential I/O |
D4N | B5 | I/O | Differential I/O |
D4P | B6 | I/O | Differential I/O |
DB3N | C1 | I/O | Differential I/O |
DB3P | C2 | I/O | Differential I/O |
NC | C3 | - | No connect |
NC | C4 | - | No connect |
D3N | C5 | I/O | Differential I/O |
D3P | C6 | I/O | Differential I/O |
DB2N | D1 | I/O | Differential I/O |
DB2P | D2 | I/O | Differential I/O |
DA2N | D3 | I/O | Differential I/O |
DA2P | D4 | I/O | Differential I/O |
D2N | D5 | I/O | Differential I/O |
D2P | D6 | I/O | Differential I/O |
DB1N | E1 | I/O | Differential I/O |
DB1P | E2 | I/O | Differential I/O |
DA1N | E3 | I/O | Differential I/O |
DA1P | E4 | I/O | Differential I/O |
D1N | E5 | I/O | Differential I/O |
D1P | E6 | I/O | Differential I/O |
CLKBN | F1 | I/O | Differential I/O |
CLKBP | F2 | I/O | Differential I/O |
CLKAN | F3 | I/O | Differential I/O |
CLKAP | F4 | I/O | Differential I/O |
CLKN | F5 | I/O | Differential I/O |
CLKP | F6 | I/O | Differential I/O |