SBAS545A September 2011 – December 2016 TSC2007-Q1
PRODUCTION DATA.
PIN | I/O | A/D | DESCRIPTION | |
---|---|---|---|---|
NAME | NO. | |||
A0 | 14 | Input | Digital | Address input bit 0 |
A1 | 13 | Input | Digital | Address input bit 1 |
AUX | 16 | Input | Analog | Auxiliary channel input |
GND | 6 | — | — | Ground |
NC | 7, 8, 9, 15 | — | — | No connection |
PENIRQ | 10 | Output | Digital | Data available interrupt output. A delayed (process delay) pen touch detect. Pin polarity with active low. |
SCL | 12 | Input and Output | Digital | Serial clock. This pin is normally an input, but acts as an output when the device stretches the clock to delay a bus transfer. |
SDA | 11 | Input and Output | Digital | Serial data I/O |
VDD/REF | 1 | Input | — | Supply voltage and external reference input |
X+ | 2 | Input | Analog | X+ channel input |
X– | 4 | Input | Analog | X– channel input |
Y+ | 3 | Input | Analog | Y+ channel input |
Y– | 5 | Input | Analog | Y– channel input |