SLVSH43 july   2023 TSD05

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Revision History
  6. 5Pin Configuration and Functions
  7. 6Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings—JEDEC Specification
    3. 6.3 ESD Ratings—IEC Specification
    4. 6.4 Recommended Operating Conditions
    5. 6.5 Thermal Information
    6. 6.6 Electrical Characteristics
    7. 6.7 Typical Characteristics
  8. 7Application and Implementation
    1. 7.1 Application Information
  9. 8Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9Mechanical, Packaging, and Orderable Information
    1. 9.1 Tape and Reel Information
    2. 9.2 Mechanical Data

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DYF|2
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • IEC 61000-4-2 level 4 ESD protection:
    • ±30 kV contact discharge
    • ±30 kV air gap discharge
  • IEC 61000-4-5 surge protection:
    • 60 A (8/20 µs)
    • Low clamping voltage: 9 V at 60 A (8/20 µs)
  • IO capacitance:
    • 19 pF (typical)
  • DC breakdown voltage: 7 V (typical)
  • Ultra low leakage current: 50 nA (maximum)
  • Low ESD clamping voltage: 7.5 V at 16 A TLP
  • Industrial temperature range: –55°C to +150°C
  • Industry standard SOD-323 leaded package
    (2.5 mm × 1.2 mm × 0.3 mm)