SLVSH43A July 2023 – January 2025 TSD05
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TSD05 is a unidirectional TVS protection diode designed for clamping harmful transients such as ESD and surge. The TSD05 is rated to dissipate ESD strikes up to ±30kV (contact and air gap discharge) and also meets the maximum level specified in the IEC 61000-4-2 international standard (Level 4). for surges, the device can clamp 8/20μs surges with peak currents up to 60A in accordance with the IEC 61000-4-5 standard.
This device also features a 19pF (typical) IO capacitance enabling it to protect data lines. The low dynamic resistance and low clamping voltage provides system level protection against transient events.
Combining the robust clamping performance and low capacitance of this device, TSD05 is an excellent TVS diode to protect both data and power lines in many different applications.
The TSD05 is offered in the industry standard, leaded SOD-323 package to enable easy solderability.