SLVSH43 july 2023 TSD05
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Peak Pulse (2) (3) | IEC 61000-4-5 power (tp - 8/20 µs) | 530 | W | |
IEC 61000-4-5 Current (tp - 8/20 µs) | 60 | A | ||
TA | Ambient Operating Temperature | -55 | 150 | °C |
Tstg | Storage Temperature | -65 | 155 | °C |