SLVSH42B June 2023 – July 2024 TSD05C , TSD36C
PRODUCTION DATA
The TSDxxC are a family of bidirectional TVS protection diodes designed for clamping harmful transients such as ESD and surge. The TSDxxC devices are rated to dissipate ESD strikes up to ±30kV (contact and air gap discharge) which exceeds the maximum level specified in the IEC 61000-4-2 international standard (Level 4).
Combining the robust clamping performance and low capacitance of these devices, TSDxxC are excellent TVS diodes to protect both data lines and power lines in many different applications.
The TSDxxC family is offered in the industry standard, leaded SOD-323 package to enable easy solderability.