SLVSH42C June 2023 – October 2024 TSD05C , TSD12C , TSD15C , TSD18C , TSD24C , TSD36C
PRODUCTION DATA
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VRWM | Reverse stand-off voltage | IIO <10 nA, across operating temperature range | 24 | V | |||
VBR | Breakdown voltage | IIO = 10 mA, IO to GND and GND to IO | 25.5 | 30.5 | 35.5 | V | |
ILEAK | Reverse leakage current | VIO = 24 V, IO to GND or GND to IO | 5 | 10 | nA | ||
VCLAMP | Surge clamping voltage, tp = 8/20 µs (2) | IPP = 1 A, IO to GND or GND to IO | 34 | V | |||
IPP = 5 A, IO to GND or GND to IO | 43 | V | |||||
IPP = 9 A, IO to GND or GND to IO | 50 | V | |||||
TLP clamping voltage, tp = 100 ns | IPP = 16 A, IO to GND or GND to IO | 36 | V | ||||
RDYN | Dynamic resistance(3) | IO to GND | 0.35 | Ω | |||
GND to IO | |||||||
CL | Line capacitance | VIO = 0 V; ƒ = 1 MHz, IO to GND | 4.3 | 6 | pF |