Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TSDxxC Bidirectional TVS Diodes in SOD-323 Package
1 Features
- IEC 61000-4-2 ESD protection:
- ±30kV contact discharge
- ±30kV air gap discharge
- IEC 61000-4-5 surge protection:
- Low IO capacitance < 7pF (typical)
- Ultra low leakage current: 10nA (maximum)
- Industrial temperature range: –55°C to +150°C
- Industry standard SOD-323 leaded package (2.65mm
× 1.3mm)