SLVSH42C June 2023 – October 2024 TSD05C , TSD12C , TSD15C , TSD18C , TSD24C , TSD36C
PRODUCTION DATA
Parameter | DEVICE | MIN | MAX | UNIT | |
---|---|---|---|---|---|
PPP | IEC 61000-4-5 (tp 8/20µs) Peak Pulse Power at 25°C | TSD05C | 400 | W | |
PPP | IEC 61000-4-5 (tp 8/20µs) Peak Pulse Power at 25°C | TSD12C | 390 | W | |
TSD15C | |||||
TSD18C | |||||
TSD24C | |||||
TSD36C | 400 | W | |||
IPP | IEC 61000-4-5 (tp 8/20µs) Peak Pulse Current at 25°C | TSD05C | 30 | A | |
IPP | IEC 61000-4-5 (tp 8/20µs) Peak Pulse Current at 25°C | TSD12C | 15 | A | |
TSD15C | 12 | A | |||
TSD18C | |||||
TSD24C | 9 | A | |||
TSD36C | 6.5 | A | |||
TA | Ambient Operating Temperature | -55 | 150 | °C | |
Tstg | Storage Temperature | -65 | 155 | °C |