SNLS696C April 2021 – July 2024 TSER953
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7 | FORCE_FC_ERR | SC | 0x0 | FORCE_ERR_CNT allows forcing a number of forward channel parity errors based on the value in FORCE_FC_CNT. When in BIST mode, the parity errors will be generated automatically upon entering BIST mode. When in normal operation this bit must be set to one to inject the parity errors. 0: Force Disabled 1: Force Enabled |
6:0 | FORCE_FC_CNT | R/W | 0x00 | Force Error Count. Set this value to the desired number of forced parity errors. |