SNLS696C April 2021 – July 2024 TSER953
PRODUCTION DATA
The power-up sequence for the TSER953 is as follows:
PARAMETER | MIN | TYP | MAX | UNIT | NOTES | |
---|---|---|---|---|---|---|
T0 | VDD18 rise time | 0.05 | ms | at 10/90% | ||
T1 | VDD18 to PDB | 0 | ms | After VDD18 is stable | ||
T2 | PDB high time before PDB hard reset | 1 | ms | |||
T3 | PDB high to low pulse width | 3 | ms | Hard reset (optional) | ||
T4 | PDB to I2C Ready | 2 | ms | See Initialization Sequence: Synchronous Clocking Mode |