SNLS740A November 2023 – November 2023 TSER9615
PRODUCTION DATA
The TSER9615 serializer is part of TI's V3Link Enhanced Vision family and is designed to support ultra-high-speed data sensors including 8MP+ Imagers, satellite RADAR, LIDAR, and time-of-flight (ToF) sensors. The serializer delivers an 7.55 Gbps forward channel and an ultra-low latency, 47.1875 Mbps bidirectional control channel and supports power over a single coax (PoC) or STP cable. When the TSER9615 is used in Enhanced Vision mode, it provides the possibility to select between three data rates: 7.55 Gbps, 3.775 Gbps and 1.8875 Gbps. The TSER9615 features advanced data protection and diagnostic features. Together with a companion deserializer, the TSER9615 delivers precise multi-camera sensor clock and sensor synchronization.
The TSER9615 is qualified with a wide temperature range of –20°C to 85°C. The serializer comes in a small 5 mm × 5 mm VQFN package for space-constrained sensor applications.
PART NUMBER | PACKAGE (1) | BODY SIZE (NOM) |
---|---|---|
TSER9615 | VQFN (32) | 5.00 mm × 5.00 mm |