7.55 Gbps (6 Gbps video
payload) serializer supports high-speed sensors including 8 MP+ imagers
Supports 3 data rates: 7.55 Gbps,
3.775 Gbps and 1.8875 Gbps.
Power-over-Coax (PoC) compatible
transceiver
Single MIPI D-PHY port with 4 lanes
Compliant to MIPI D-PHY v2.1
1 Clock lane and 1, 2 or 4 configurable data lanes
Up to 1.5 Gbps/lane
Supports polarity pin inversion (p/n)
Up to 16 virtual channels
Single port MIPI CSI-2 receiver
Compliant to MIPI CSI-2 v2.1
Supports multiple data types and multi-exposure
Advanced data protection and diagnostics including CRC data
protection, sensor data integrity check, I2C write protection,
voltage and temperature measurement, programmable alarm and line fault
detection
Flexible programmable output
clock generator
Supports single-ended coaxial cable and shielded-twisted-pair
(STP) cable
Ultra-low latency bidirectional I2C and GPIO control channel
enables ISP control from ECU
Single 1.8 V power supply
Compatible with all V3Link Vision / Enhanced Vision
deserializers