Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TSM24A 24-V
Unidirectional Surge Diode for Industrial Networks in SOT-23
Package
1 Features
- Robust surge protection:
- IEC61000-4-5 (8/20 µs): 60 A
- Low clamping voltage of 38 V (typical) at 60 A for 8/20 µs
surge current protects downstream components
- Unidirectional polarity for
optimized clamping performance on single-ended data lines and power rails
- 24 V working voltage for protecting signals on 12-V
systems
- Low leakage current of 75 nA
(maximum)
- Low I/O capacitance of 54 pF
(typical)
- Integrated IEC 61000-4-2 ESD
protection:
- ±30-kV contact discharge
- ±30-kV air-gap discharge
- Small SOT-23 leaded package to
minimize board space and allow for automatic optical inspection (AOI)