Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TSM24B Unidirectional Surge Protection Device in SOT-23
1 Features
- Robust surge protection:
- IEC61000-4-5 (8/20 µs): 20 A
- Low clamping voltage of 33 V (typical) at 20 A for 8/20 µs surge current
protects downstream components
- Unidirectional polarity for optimized clamping performance on single ended data
lines and power rails
- 24 V working voltage for protecting signals on 12 V systems
- Low leakage current of 75 nA (maximum)
- Low I/O capacitance of 24 pF (typical)
- Integrated IEC 61000-4-2 ESD protection
- ±30-kV contact discharge
- ±30-kV air-gap discharge
- Small SOT-23 leaded package to minimize board space and allow for automatic optical inspection (AOI)