SLVSHG9A October 2023 – October 2023 TSM24B
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
IO | 3 | I/O | Surge and ESD protected IO |
GND | 1, 2 | G | Connect to ground. To achieve the rated performance, connect pin 1 and 2 together on the PCB as close to the device as possible. |