SLVSHG9A October 2023 – October 2023 TSM24B
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VRWM | Reverse stand-off voltage | IIO < 100 nA | 24 | V | ||
ILEAK | Leakage current at VRWM | VIO = 24 V, I/O to GND | 25 | 75 | nA | |
VBR | Breakdown voltage, I/O to GND (1) | IIO = 10 mA | 26.5 | V | ||
VFWD | Forward Voltage, GND to I/O (1) | IIO = 10 mA | 0.7 | V | ||
VCLAMP | Surge clamping voltage, tp = 8/20 µs (2) | IPP = 20 A, I/O to GND | 33 | V | ||
VCLAMP | Surge clamping voltage, tp = 8/20 µs (2) | IPP = 20 A, GND to I/O | 6 | 8 | V | |
CLINE | Line capacitance, IO to GND | VIO = 0 V, f = 1 MHz | 24 | 37.5 | pF |