SLVSH74B June 2023 – October 2023 TSM24CA-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VRWM | Reverse stand-off voltage | IIO < 100 nA | -24 | 24 | V | |
ILEAK | Leakage current at VRWM | VIO = 24 V, I/O to GND and GND to I/O | 25 | 75 | nA | |
VBR | Breakdown voltage, I/O to GND and GND to I/O (1) | IIO = 10 mA | 25.5 | V | ||
VCLAMP | Surge clamping voltage, tp = 8/20 µs (3) | IPP = 24A, I/O to GND and GND to I/O | 40 | V | ||
CLINE | Line capacitance, IO to GND | VIO = 0 V, f = 1 MHz | 12 | pF |