SLVSGX7A June 2022 – October 2022 TSM36A
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
IO | 3 | I/O | Surge and ESD protected IO |
GND | 1, 2 | G | Connect to ground. To achieve the rated performance, it is required to connect pin 1 and 2 together on the PCB as close to the device as possible. |