Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TSM36CA Bidirectional Surge Protection Device in SOT-23
1 Features
- IEC 61000-4-2 ESD protection:
- ±30kV contact
discharge
- ±30kV air gap
discharge
- IEC61000-4-5 surge protection:
- 20A (8/20µs)
- Clamping voltage: 55V at
20A (8/20µs)
- IO capacitance: 15pF
(typical)
- Low leakage current of 100nA
(maximum)
- Industrial temperature range:
-55°C to +150°C
- SOT-23 (DBZ) leaded package to minimize board space and allow
for automatic optical inspection (AOI)