SCDS335A September 2012 – August 2014 TSU8111
PRODUCTION DATA.
The TSU8111 device can be used in portable device (PD) applications for interfacing the PD with external peripherals. The TSU8111 is ideal for use when a PD needs two separate USB signal paths, accessory detection, charger detection, and a battery charging IC.
For this design example, use the parameters listed in Table 24.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VBAT | 3 V to 4.4 V |
VBUS | 4 V to 6.5 V |
VDDIO | 1.65 V to 3.6 V |
To begin the design process, determine the following: