SBOS878D July 2017 – October 2019 TSV911 , TSV912 , TSV914
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The TSV91x series incorporates internal ESD protection circuits on all pins. For input and output pins, this protection consists of current-steering diodes connected between the input and power-supply pins. These ESD protection diodes provide in-circuit, input overdrive protection, as long as the current is limited to 10-mA, as stated in the Absolute Maximum Ratings table. Figure 37 shows how a series input resistor is added to the driven input to limit the input current. The added resistor contributes thermal noise at the amplifier input and the value must be kept to a minimum in noise-sensitive applications.