SBOS878D July 2017 – October 2019 TSV911 , TSV912 , TSV914
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Designed as a low-power, low-voltage operational amplifier, the TSV91x series delivers a robust output drive capability. A class AB output stage with common-source transistors achieves full rail-to-rail output swing capability. For resistive loads of 10 kΩ, the output swings to within 15 mV of either supply rail, regardless of the applied power-supply voltage. Different load conditions change the ability of the amplifier to swing close to the rails.