SBOS878D July 2017 – October 2019 TSV911 , TSV912 , TSV914
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The TSV91x series features 8-MHz bandwidth and 4.5-V/µs slew rate with only 550 µA of supply current per channel, providing good AC performance at low power consumption. DC applications are well served with a low input noise voltage of 18 nV / √Hz at 1 kHz, low input bias current, and a typical input offset voltage of 0.3 mV.