SBOSA18C may 2020 – june 2023 TSV911A-Q1 , TSV912A-Q1 , TSV914A-Q1
PRODUCTION DATA
The TSV91xA-Q1 family, which includes single-, dual-, and quad-channel operational amplifiers (op amps), is specifically designed for general-purpose automotive applications. Featuring rail-to-rail input and output (RRIO) swings, wide bandwidth (8 MHz), and low offset voltage (0.3 mV, typical), this family is designed for a variety of applications that require a good balance between speed and power consumption. The op amps are unity-gain stable and feature an ultra-low input bias current, which enables the family to be used in applications with high-source impedance. The low input bias current allows the devices to be used for sensor interfaces, and active filtering.
The robust design of the TSV91xA-Q1 provides ease-of-use to the circuit designer. Features include a unity-gain stable, integrated RFI-EMI rejection filter, no phase reversal in overdrive condition, and high electrostatic discharge (ESD) protection (4-kV HBM).
PART NUMBER(1) | CHANNEL COUNT(2) | PACKAGE(1) | PACKAGE SIZE(3) |
---|---|---|---|
TSV911A-Q1 | Single | DBV (SOT-23, 5) | 2.90 mm × 2.80 mm |
DCK (SC70, 5) | 2.0 mm × 2.20 mm | ||
TSV912A-Q1 | Dual | D (SOIC, 8) | 4.90 mm × 6.00 mm |
DGK (VSSOP, 8) | 3.00 mm × 4.90 mm | ||
PW (TSSOP, 8) | 3.00 mm × 6.40 mm | ||
TSV914A-Q1 | Quad | D (SOIC, 14) | 8.65 mm × 6.00 mm |
PW (TSSOP, 14) | 5.00 mm × 6.40 mm |
Changes from Revision B (February 2021) to Revision C (June 2023)
Changes from Revision A (December 2020) to Revision B (February 2021)
Changes from Revision * (June 2020) to Revision A (December 2020)
DEVICE | NO. OF CHANNELS |
PACKAGE LEADS | ||||
---|---|---|---|---|---|---|
DCK | DBV | D | DGK | PW | ||
TSV911A-Q1 | 1 | 5 | 5 | — | — | — |
TSV912A-Q1 | 2 | — | — | 8 | 8 | 8 |
TSV914A-Q1 | 4 | — | — | 14 | — | 14 |