SBOSA18C may 2020 – june 2023 TSV911A-Q1 , TSV912A-Q1 , TSV914A-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | VS = 5 V | ±0.3 | ±1.85 | mV | ||
VS = 5 V TA = –40°C to 125°C | ±3 | ||||||
dVOS/dT | Drift | VS = 5 V TA = –40°C to 125°C | ±0.5 | µV/°C | |||
PSRR | Power-supply rejection ratio | VS = 2.5 V – 5.5 V, VCM = (V–) | ±7 | µV/V | |||
Channel separation, DC | At DC | 100 | dB | ||||
INPUT VOLTAGE RANGE | |||||||
VCM | Common-mode voltage range | VS = 2.5 V to 5.5 V | (V–) – 0.1 | (V+) + 0.1 | V | ||
CMRR | Common-mode rejection ratio | VS = 5.5 V (V–) – 0.1 V < VCM < (V+) – 1.4 V TA = –40°C to 125°C | 80 | 103 | dB | ||
VS = 5.5 V, VCM = –0.1 V to 5.6 V TA = –40°C to 125°C | 57 | 75 | |||||
VS = 2.5 V, (V–) – 0.1 V < VCM < (V+) – 1.4 V TA = –40°C to 125°C | 88 | ||||||
VS = 2.5 V, VCM = –0.1 V to 1.9 V TA = –40°C to 125°C | 70 | ||||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | ±5 | pA | ||||
IOS | Input offset current | ±5 | pA | ||||
NOISE | |||||||
En | Input voltage noise (peak-to-peak) | VS = 5 V, f = 0.1 Hz to 10 Hz | 4.77 | µVPP | |||
en | Input voltage noise density | VS = 5 V, f = 10 kHz | 12 | nV/√ Hz | |||
VS = 5 V, f = 1 kHz | 18 | ||||||
in | Input current noise density | f = 1 kHz | 23 | fA/√ Hz | |||
INPUT CAPACITANCE | |||||||
CID | Differential | 2 | pF | ||||
CIC | Common-mode | 4 | pF | ||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | VS = 2.5 V, (V–) + 0.04 V < VO < (V+) – 0.04 V RL = 10 kΩ | 100 | dB | |||
VS = 5.5 V, (V–) + 0.05 V < VO < (V+) – 0.05 V RL = 10 kΩ | 104 | 130 | |||||
VS = 2.5 V, (V–) + 0.06 V < VO < (V+) – 0.06 V RL = 2 kΩ | 100 | ||||||
VS = 5.5 V, (V–) + 0.15 V < VO < (V+) – 0.15 V RL = 2 kΩ | 130 | ||||||
FREQUENCY RESPONSE | |||||||
GBP | Gain bandwidth product | VS = 5 V, G = 1 | 8 | MHz | |||
φm | Phase margin | VS = 5 V, G = 1 | 55 | ° | |||
SR | Slew rate | VS = 5 V, G = 1 RL = 2 kΩ CL = 100 pF | 4.5 | V/µs | |||
tS | Settling time | To 0.1%, VS = 5 V, 2-V step , G = 1 CL = 100 pF | 0.5 | µs | |||
To 0.01%, VS = 5 V, 2-V step , G = 1 CL = 100 pF | 1 | ||||||
tOR | Overload recovery time | VS = 5 V, VIN × gain > VS | 0.2 | µs | |||
THD + N | Total harmonic distortion + noise(1) | VS = 5 V, VO = 1 VRMS, G = 1, f = 1 kHz | 0.0008% | ||||
OUTPUT | |||||||
VO | Voltage output swing from supply rails | VS = 5.5 V, RL = 10 kΩ | 20 | mV | |||
VS = 5.5 V, RL = 2 kΩ | 60 | ||||||
ISC | Short-circuit current | VS = 5 V | ±50 | mA | |||
ZO | Open-loop output impedance | VS = 5 V, f = 10 MHz | 100 | Ω | |||
POWER SUPPLY | |||||||
IQ | Quiescent current per amplifier | VS = 5.5 V, IO = 0 mA | 550 | 750 | µA | ||
VS = 5.5 V, IO = 0 mA TA = –40°C to 125°C | 1100 |