SLLSEU4E May 2016 – May 2019 TUSB1002
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
P(U0_SSP_1200mV) | TUSB1002 power under normal operation in U0 operating a SuperSpeedPlus datarate with linear range set to 1200mV. | At 10 Gbps; VCC supply stable; VCC = 3.3 V; VOD = 1200 mVpp; Pattern = CP9 | 340 | mW | ||
P(U0_SSP_1000mV) | TUSB1002 power under normal operation in U0 operating a SuperSpeedPlus datarate with linear range set to 1000mV. | At 10 Gbps; VCC supply stable; VCC = 3.3 V; VOD = 1000 mVpp; Pattern = CP9 | 325 | mW | ||
P(U0_SSP_900mV) | TUSB1002 power under normal operation in U0 operating a SuperSpeedPlus datarate with linear range set to 900mV. | At 10 Gbps; VCC supply stable; VCC = 3.3 V; VOD = 900 mVpp; Pattern = CP9 | 298 | mW | ||
P(U0_SS_1200mV) | TUSB1002 power under normal operation in U0 operating a SuperSpeed datarate. | At 5 Gbps; VCC supply stable; VCC = 3.3 V; VOD = 1200 mVpp; Pattern = CP0. | 340 | mW | ||
P(U1) | TUSB1002 power when U1. | In U1; VCC supply stable; VCC = 3.3 V; VOD = 1200 mVpp | 340 | mW | ||
P(U2U3) | TUSB1002 power when in U2/U3. | Both channels 1 and 2 in U2/U3; VCC supply stable; VCC = 3.3 V; | 8 | mW | ||
P(U2U3_SLP) | TUSB1002 power when in U2/U3 and SLP_S0# is low. | Both channels 1 and 2 in U2/U3; VCC supply stable; VCC = 3.3 V; | 0.850 | mW | ||
P(DISCONNECT_NONE) | TUSB1002 power when no USB device detected on both TX1P/N or TX2P/N. | RX1 and RX2 termination disabled; VCC supply stable; VCC = 3.3 V | 2 | mW | ||
P(DISCONNECT_ONE) | TUSB1002 power when a USB device detected on either TX1P/N or TX2P/N but not both. | Either RX1 or RX2 termination enabled both not both enabled; VCC supply stable; VCC = 3.3 V | 5 | mW | ||
P(DISCONNECT_SLP) | TUSB1002 power when no USB device detected on either TX1P/N or TX2P/N and SLP_S0# is low.. | RX1 and RX2 termination disabled; VCC supply stable; VCC = 3.3 V | 0.850 | mW | ||
P(SHUTDOWN) | TUSB1002 power when EN is asserted low.; | VCC supply stable; VCC = 3.3 V, EN = 0 | 0.6 | mW |