Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TUSB1002AUSB3.2
10Gbps Dual-Channel Linear Redriver
1 Features
- Supports USB3.2 x1 SuperSpeed
(5Gbps) and SuperSpeedPlus (10Gbps)
- Supports PCI express Gen3,
SATA express, and SATA Gen3
- Ultra low-power architecture:
- Disconnect U2, U3: <
1.9mW
- Shutdown: < 700µW
- Adjustable voltage output swing linear range up
to 1200mVpp
- No host or device side requirement
- 16 settings for up to 16dB at
10Gbps of linear equalization
- Adjustable DC equalization gain
- Hot-plug capable
- Pin-to-pin compatible with LVPE502A and LVPE512 USB 3.0 redriver
- Pin-to-pin compatible with TUSB1002 redriver
- Temperature range: 0°C to 70°C (commercial) and –40°C to 85°C (industrial)
- ±5kV HBM ESD
- Available in single 3.3V supply.
- Available in 4mm × 4mm VQFN