SLLSF63B March 2018 – October 2023 TUSB1002A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TUSB1002A can be used as a basic redriver for non-USB3.2 x1 applications. When the TUSB1002A MODE pin = “0”, the TUSB1002A enables both channels receiver and transmitter paths. The channel receiver and transmitter termination are both enabled. All USB3.2 power management functionality is disabled.