SLLSF63C March 2018 – July 2024 TUSB1002A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tIDLEEntry | Delay from U0 to electrical idle | VCC = 3.0V; EN = 1; See Figure 5-1 | 150 | ps | ||
tIDLEEntry_U1 | U1 exit time. Break in electrical idle to transmission of LFPS. | VCC = 3.0V; EN = 1; See Figure 5-1 | 150 | ps | ||
tIDLEEntry_U2U3 | U2/U3 exit time; Break in electrical idle to transmission of LFPS | VCC = 3.0V; EN = 1; See Figure 5-1 | 6 | µs | ||
tDIFF_DLY | Differential propagation delay | VCC = 3.0V; EN = 1; | 150 | ps | ||
tPWRUP_ACTIVE | Time from assertion of EN to device active and performing Rx.Detect on both ports | VCC = 3.0V; EN = 1; | 8 | ms | ||
tTX_RISE_FALL | Transmitter rise/fall time | VCC = 3.3V; EN = 1; 10Gbps; 20% to 80% of differential output; 1200mVpp linear range setting; Fast Input rise/fall time; | 27 | ps | ||
tRF_MISMATCH | Transmitter rise/fall mismatch | VCC = 3.3V; EN = 1; 10Gbps; 20% to 80% of differential output; 1200mVpp linear range setting; 1000mVpp VID | .6 | ps | ||
tTX_DJ | Transmitter residual deterministic jitter | VCC = 3.3V; EN = 1; 10Gbps; 1200mVpp linear range setting; Input channel loss of 12dB; Output channel loss of 1.5dB; Optimized EQ; | 0.05 | UI |