SLLSF15D August 2017 – May 2019 TUSB1042I
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
EQ2_SEL | EQ1_SEL | ||||||
R/W/U | R/W/U |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:4 | EQ2_SEL | R/W/U | 0000 | Field selects between 0 to 9 dB of EQ for USB3.1 RX2 receiver. When EQ_OVERRIDE = 1’b0, this field reflects the sampled state of EQ[1:0] pins. When EQ_OVERRIDE = 1’b1, software can change the EQ setting for USB3.1 RX2 receiver based on value written to this field. |
3:0 | EQ1_SEL | R/W/U | 0000 | Field selects between 0 to 9 dB of EQ for USB3.1 RX1 receiver. When EQ_OVERRIDE = 1’b0, this field reflects the sampled state of EQ[1:0] pins. When EQ_OVERRIDE = 1’b1, software can change the EQ setting for USB3.1 RX1 receiver based on value written to this field. |