SLLSF47D February 2018 – April 2024 TUSB1044
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage range | -0.3 | 4 | V |
VIN_DIFF | Differential voltage at differential input pins. | ±2.5 | V | |
VIN_SE | Single-ended input voltage at differential input pins. | -0.5 | 4 | V |
VIN_CMOS | Input voltage at CMOS inputs | -0.3 | 4 | V |
Tstg | Storage temperature | -65 | 150 | °C |