SLLSF47D February 2018 – April 2024 TUSB1044
PRODUCTION DATA
The TUSB1044 supports USB 3.1 data rates up to 10 Gbps. The TUSB1044 supports all the USB defined power states (U0, U1, U2, and U3). Because the TUSB1044 is a linear redriver, it can’t decode USB3.1 physical layer traffic. The TUSB1044 monitors the actual physical layer conditions like receiver termination, electrical idle, LFPS, and SuperSpeed signaling rate to determine the USB power state of the USB3.1 interface.
The TUSB1044 features an intelligent low frequency periodic signaling (LFPS) detector. The LFPS detector automatically senses the low frequency signals and disables receiver equalization functionality. When not receiving LFPS, the TUSB1044 enables receiver equalization based on the UEQ[1:0] and DEQ[1:0] pins or values programmed into UEQ[3:0]_SEL, and DEQ[3:0]_SEL registers.