SLLSEW2E August 2016 – January 2023 TUSB1046-DCI
PRODUCTION DATA
The TUSB1046-DCI is designed to operate with a 3.3-V power supply. Levels above those listed in the Section 6.1 table should not be used. If using a higher voltage system power supply, a voltage regulator can be used to step down to 3.3 V. Decoupling capacitors should be used to reduce noise and improve power supply integrity. A 0.1-µF capacitor should be used on each power pin.